Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
CRH/CRSH-HBX - Swivel castor
Bill of material
CRSH 125 HBX
ORDERNO
Article-number
CRSH 125 HBX
WDAB
Wheel-Ø A x width B
125x37 mm
LC
Load capacity
120 kg
H
Overall height H
160 mm
HD
Hole-Ø
12.5 mm
SR
Swivel radius
111.5 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices